Sivuasennustanko | Lattiakaapit, CMB
Hover to magnify image or click to enlarge
Sivuasennustanko | Lattiakaapit, CMB
These profiles provide reinforcement for safe transportation and installation of the enclosure and helps avoid it getting deformed.
Details
Benefits
Resources
Features
- Description: For fixing cables, cable guides, etc, in the depth or the width of an enclosure.
- Material: 2 mm zinc plated steel.
- Pack quantity: 20 profiles with mounting accessories.
Specifications
Thickness
2mm
Thickness
14ga
Material
Mild Steel
Finish
Zinc Plated
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.