19" Drawer
Hover to magnify image or click to enlarge
19" Drawer
19" Drawers allow mounting of laptops, writing surfaces for easy operations. The SCHROFF 19" drawer has a load capacity of 15 KG, allowing a wide range of products to be assembled into the drawer.
Details
Resources
Features
- Static load-carrying capacity 15 kg
- Optional writing surface
Specifications
Static Load
15kg
Product Type
Cabinet/Rack Drawer
Material
Steel
Asennusohje
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.