CompacPRO Front/Rear Panel, With Hidden Fixing
Hover to magnify image or click to enlarge
CompacPRO Front/Rear Panel, With Hidden Fixing
The front panel for CompacPRO Case mounts to the frame of the case. The front panel has no visible screws and can be used for front foil.
Details
Resources
Features
- Al panel, 2.5 mm
Specifications
Material
Aluminum
Finish
Anodized
Accessory Type
Front panel
Product Type
Front Panel
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.