Interscale Desktop Case, Perforated
Hover to magnify image or click to enlarge
Interscale Desktop Case, Perforated
Flexible desktop case with integrated EMC protection and perforated sides. Based on the nVent SCHROFF Interscale platform and developed in accordance with IEC 60297-3-109.
Details
Resources
Features
- Modular desktop case consisting of 4 assembled parts
- Developed according to IEC 60297-3-109 (under progress at IEC)
- Integrated EMC protection
- Ingress protection up to IP 20
- Color RAL 7016
- Modified or customized cases upon request
Specifications
Material
Aluminum; Steel
Type
Desktop
Product Family
Interscale
Protection Rating
IP20
Color Code
RAL 7016
Product Type
Small Form Factor Case
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.