Interscale Mounting Plate for PCBs
Hover to magnify image or click to enlarge
Interscale Mounting Plate for PCBs
Interscale mounting plate for the fixation of PCBs in small form factor desktop cases and 19" chassis.
Details
Resources
Features
- Mounting plate (raised 4 mm) with integrated fan holder including fan kit for perforated case versions
- Fans are simple to fit to the mounting plate using vibrationdamping fixing material
- Does not fit for Interscale M for embedded NUC and 19"
Specifications
Finish
Aluminum-Zinc Plated
Product Family
Interscale
Product Type
Mounting Plate
Type
Mounting Plate
Works With
Small Form Factor Cases
Material
Steel
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.