MTCA.4 Front Panel
Hover to magnify image or click to enlarge
MTCA.4 Front Panel
AdvancedTCA front panel (stainless steel) for textile gasketing. Shielded filler modules are used to close unused slots.
Details
Resources
Features
- In accordance with MicroTCA.1 and MicroTCA.4 specifications
- Shielded filler modules are used to close unused slots
- Can be screwed on; is supported on the guide rail
Specifications
Product Family
AdvancedMC
Accessory Type
Front panel
Type
Front Panel
Product Type
Front Panel
Material
Stainless Steel
EMC Shielding
Yes
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.