PropacPRO Front Panel, Full Width, Unshielded
Hover to magnify image or click to enlarge
PropacPRO Front Panel, Full Width, Unshielded
The front panel, full width for PropacPRO Case mounts to the frame of the case.
Details
Resources
Features
- Al panel, 2.0 mm (84 HP 2.5 mm)
Specifications
Material
Aluminum
Finish
Anodized
Accessory Type
Front panel
Product Type
Front Panel
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.