Tray Handle
Hover to magnify image or click to enlarge
Tray Handle
The tray handle can be clip into a cutout in the side panel of a case. 2 sizes available.
Details
Resources
Features
- Static load-carrying capacity 30 kg/pair
- Side panel thickness min. 1,0 mm
Specifications
Static Load
30kg
Color
Black
Works With
Cases
Product Family
RatiopacPRO; RatiopacPRO AIR; PropacPRO; CompacPRO; Comptec
Product Type
Handle
Material
Polycarbonate
Type
Static
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.