Varistar Assembly Kit
Hover to magnify image or click to enlarge
Varistar Assembly Kit
Assembly Kit for mounting Accessories directly on the Varistar CP Frame from the outside or inside.
Details
Resources
Features
- Mounting of components possible from the inside as well as from the outside
- For direct assembly of 19" panel/slide mounts, depth members and other components on Varistar CP frame (2 mm)
- Assembly by clipping in the cage nut into frame or depth member
- Kit is required if rear panel with quick-release fastener is assembled above the connecting plate
Specifications
Product Type
Assembly Kit
Material
Steel
Finish
Zinc Plated
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.