nVent HOFFMAN News
nVent HOFFMAN News

Commercial Wireway Type 1 with New Snap Connect Design
The Lay-In Flat-Cover Type 1 wireway in both galvanized and painted finishes has been redesigned to feature a convenient “snap” fit connection,…

Consolet Panel Nuts and Panels Update Coming Soon
We are making the mounting of control and instrumentation devices even easier. The mild steel and stainless steel Consolets will soon be upgraded…

Free-Stand Single or Dual Access Enclosures Enhancement
Enhanced to support more applications, our A30 enclosures feature sturdy unibody construction and versatile internal mounting options for panel and…

Continuous Hinge with Clamps, Type 4 Enclosure Enhancement
Building on previously communicated updates, we have made additional updates to the Continuous Hinge with Clamps LP, Type 4 Enclosure (A12)…

Commerce Controls delivers reliable protection to public utility service
IEC Modular Enclosures SUCCESS STORY Commerce Controls is a systems integrator that cities trust with their most precious resource: water.…

nVent HOFFMAN Operator Interface Control Enclosure now available in stainless steel
Building on the popularity of the nVent HOFFMAN mild steel operator interface control enclosure, nVent has launched a stainless-steel version of the…

VJ Flat Opaque Cover Series
Our VJ Flat Opaque Cover Series just got bigger. Introducing the new, larger 30x30 size, designed with more space, providing increased flexibility…

SL1 & SL2 Non-Metallic Fiberglass Enclosures Obsolescence
Non-Metallic Fiberglass Enclosures (Bulletins SL1 & SL2) are currently in phase-out status and will be discontinued soon. At this time, we…

New HyShed Screw Cover Pushbutton Enclosures
nVent HOFFMAN HyShed Screw Cover Pushbutton Enclosures are engineered for the stringent hygiene demands of food, beverage, and pharmaceutical…

14kW Side-Mount Chiller for BESS Applications
nVent HOFFMAN has launched its 14kW Side-Mount Chiller for Battery Energy Storage applications, as the need for reliable cooling grows to keep…

NEW nVent HOFFMAN Sun Shade
Introducing the nVent HOFFMAN Sun Shade, designed to shield HMIs from challenging environmental conditions to ensure optimal performance of HMI…

1800 mm Wide IEC-Rated Enclosures are Here!
nVent has recently completed a product expansion of the IEC enclosure portfolio, with the addition of new 1800 mm width sizes. The following new…