Adjustment Profiles For Power Distribution, APK
Hover to magnify image or click to enlarge
Adjustment Profiles For Power Distribution, APK
This profile, APK, can be continuously adjusted both in height and depth in an enclosure. Cage nuts, that may adjusted in width, can be fitted onto the profile to allow for flexible mounting of various components.
Details
Benefits
Resources
Features
- Description: Width profiles which allows for continuous adjustment of fixation cage nuts for components in height, depth and width. Panel builders can then fix any component in the desired position without machining.
- Material: 2,5 mm galvanized steel.
- Pack quantity: 1 pair.
- Requirements: To be assembled on CLPF depth profiles.
Specifications
Thickness
2.5mm
Thickness
14ga
Finish
Galvanized
Material
Mild Steel
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.