Box Connector Lay-in Hinged Cover
Hover to magnify image or click to enlarge
Box Connector Lay-in Hinged Cover
Lay-in Hinged-Cover Box Connectors are used for use inside enclosure when wireway is connected to ensure a tight seal. When wireway enters an enclosure, a box connector should be used on the inside of the enclosure to maintain environmental rating.
Details
Resources
Features
- Lay-in Hinged-Cover Box Connectors are used for use inside enclosure when wireway is connected to ensure a tight seal
- When wireway enters an enclosure, a box connector should be used on the inside of the enclosure to maintain environmental rating
Specifications
Color Code
ANSI 61
Finish
Galvanized; Powder Coated
Color
Gray
Material
Mild Steel
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.