Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Cable Entry System Photo Hover to magnify image or click to enlarge

Cable Entry Gland Plate Connected Locking Inside, CCFLI

Available as an option, CCFL locking frames help ensure grommets stay in place and cannot be removed or pushed out without using tools.

Read more Read less

Industry Standards

UL 508A Component Recognized; Type 1, 12, 4X (indoor only); File No. E61997

UL94 V-0 Flammability

Read more Read less Print This Page
Details

Features

Specifications

Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.