CleanTray 90-Degree Tee
Hover to magnify image or click to enlarge
CleanTray 90-Degree Tee
Clean Tray 90-Degree Tees are used for right-angle installations where two 90-degree transitions are required. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown.
Details
Resources
Features
- Clean Tray 90-Degree Tees are used for right-angle installations where two 90-degree transitions are required
- The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown
Specifications
Finish
Brushed #3
Material
Stainless Steel 304
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.