CleanTray L-Bracket
Hover to magnify image or click to enlarge
CleanTray L-Bracket
Clean Tray L-Brackets are used for supporting a Clean Tray run. Can be mounted to a vertical UNISTRUT® channel. UNISTRUT is a registered trademark of Unistrut Corporation. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown.
Details
Resources
Features
- Clean Tray L-Brackets are used for supporting a Clean Tray run
- Can be mounted to a vertical UNISTRUT® channel
- UNISTRUT is a registered trademark of Unistrut Corporation
- The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown
Specifications
Finish
Brushed #3
Material
Stainless Steel 304
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.