CleanTray Straight Section Splice Divider
Hover to magnify image or click to enlarge
CleanTray Straight Section Splice Divider
Clean Tray Divider Straight Section Splices are used for dividing a Clean Tray straight section splice into two sections. The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown.
Details
Resources
Features
- Clean Tray Divider Straight Section Splices are used for dividing a Clean Tray straight section splice into two sections
- The Clean Tray stainless steel system is designed to protect rated cabling in applications that require frequent washdown
Specifications
Finish
Brushed #3
Material
Stainless Steel 304
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.