Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Cover plates Hover to magnify image or click to enlarge

Cover Plates, BDP

The cover plate covers the top opening of base or desk unit in consoles, which protects electrical equipment from the environment and personnel from injuries.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.08in
Thickness 2mm
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.