Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Cover plates Hover to magnify image or click to enlarge

Cover Plates, MMG

The cover/adapter plate can be mounted on the marshalling plate, MM, when some cut-outs are not used or when 16 pin connectors are used.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 2mm
Thickness 14ga
Material Mild Steel
Finish Zinc Plated
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.