Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

F22LXL_FittingLayIn1, Cable and Wire Management > Lay-in Wireway > Lay-in NEMA Type 12 Wireway > Cut-off Fitting, Lay-In, F22LXL, F44LXL, F66LXL, F88LXL, 126LXL Hover to magnify image or click to enlarge

Cutoff Fitting Lay-In Hinged Cover

Lay-In Hinged Cover Cutoff Fittings are used for lengths of 9.00 inch (229 mm) to 15.00 inch (381 mm). Body comes in two pieces. Shorten body and cover to the desired length and weld together. Fittings are finished with paint over plated surfaces.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.