Door Mounting Profiles, MMDP
Hover to magnify image or click to enlarge
Door Mounting Profiles, MMDP
These mounting profiles will ensure that the enclosure's door does not bend and allows electrical components and other accessories to be fitted easily.
Details
Benefits
Resources
Accessories
Features
- Description: To strengthen the door and provide further mounting possibilities. Mounted on the inside of the door onto M6 welded studs. Equipped with a 10 mm hole pattern. These door profiles cannot be used with the AFS enclosure range.
- Material: 1.2 mm galvanized steel.
- Dimension: 15 x 14 mm.
- Pack quantity: 1 pair with mounting accessories.
Specifications
Thickness
1.2mm
Thickness
18ga
Finish
Galvanized
Material
Mild Steel
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.