Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

AU7218EPT_UFSEndPlate_m_sq.png Hover to magnify image or click to enlarge

Universal Free-Stand Formed End Plate, 90.13x18.11x2.50, Gray, Steel

Catalog#: AU9018EPT

End plate is used to seal open side(s) of Universal Free-stand Enclosures. The 2.50-inch deep End Plate allows extra wiring space and is Type 4, 12, 3R and IP66 rated. Gasket and mounting bolts are included.

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Bulletin Number

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.