Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

FanCordWithThermostat Product Photo Hover to magnify image or click to enlarge

Fan Cords With Inline Thermostat

Use to power 120 VAC Compact Axial Fans; replaces existing supplied power cord. Fan cord includes inline thermostat. Fan(s) will turn on when the inline thermostat reaches 86F (30C). Fan(s) will run only when temperature is above 86F (30C). Use with 110-120 VAC fans with power cords only. One or two fans can be used with power cord.

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.