Fixing Brackets For Floor Standing Enclosures, VBK
Hover to magnify image or click to enlarge
Fixing Brackets For Floor Standing Enclosures, VBK
These mounting brackets used for fitting dividing bars do not interfere with the enclosure's bottom plates.
Details
Benefits
Resources
Accessories
Features
- Description: Mounting brackets for the VB or VBD in 1200 mm or 1600 mm wide enclosure. It does not interfere with bottom plates.
- Material: 3 mm zinc plated steel.
- Pack quantity: 4 pieces with mounting accessories.
Specifications
Thickness
0.12in
Thickness
3mm
Finish
Plated
Material
Steel
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.