Floor Stands, PFF
Hover to magnify image or click to enlarge
Floor Stands, PFF
These floor stands for floor mounting should be used when a suitable operation height is required for a wall mounted enclosure.
Details
Benefits
Resources
Features
- Description: Floor stands for floor mounting to give a suitable operation height. Available for 300 mm depth enclosures with W≥ 400mm. 300 or 450 mm high are available. Machining is required.
- Material: 2 mm mild steel.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 2 pieces with mounting accessories.
Specifications
Thickness
2mm
Thickness
14ga
Color
Light Gray
Material
Mild Steel
Finish
Powder Coated
Color Code
RAL 7035
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.