Insulated Mounting Panel, AMI
Hover to magnify image or click to enlarge
Insulated Mounting Panel, AMI
This is an easy to machine mounting plate that will prevent undesired contact between electrical components and the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: Insulated mounting plate for wall mounted enclosures. By using the AMG accessory, the mounting plate position can be adjusted to any depth. This accessory is not suitable for the AFS range of enclosures, please refer to the replacement and spare parts catalogue.
- Material: Bakelite.
- Pack quantity: 1 piece.
Specifications
Thickness
4mm
Thickness
10ga
Material
Bakelite
Color
Black
Finish
Smooth
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.