Nonmetallic Ventilator
Hover to magnify image or click to enlarge
Nonmetallic Ventilator
This nonmetallic ventilator provides rainproof ventilation for metallic and non-metallic enclsoures.
Details
Resources
Features
- Proper installation will provide rainproof ventilation but will not meet Type 4 or 12 requirements
- Kit includes mounting hardware and instructions
- Supplied screws are 13-mm (.515-inch) long and some applications may require longer screws.
Specifications
Color
Light Gray
Material
Plastic
Color Code
RAL 7035
Finish
Smooth Matte
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.