Open-Frame Horizontal Cable Management Cover
Hover to magnify image or click to enlarge
Open-Frame Horizontal Cable Management Cover
The Open-Frame Horizontal Cable Manager Cover provides a finished appearance to a 19-inch or 23-inch open-frame rack cable management system. The models snap onto ECK19H, ECK19HV and ECK23HV Cable Managers, hiding any cables that would otherwise be seen.
Details
Resources
Features
- The Open-Frame Horizontal Cable Manager Cover provides a finished appearance to a 19-inch or 23-inch open-frame rack cable management system
- The models snap onto ECK19H, ECK19HV and ECK23HV Cable Managers, hiding any cables that would otherwise be seen
Specifications
Color
Jet Black
Material
Mild Steel
Finish
Powder Coated
Color Code
RAL 9005
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.