Operator Interface Control Enclosure, OICE-SS
Hover to magnify image or click to enlarge
Operator Interface Control Enclosure, OICE-SS
The OICE-SS stainless steel operator interface panel features a pre-machined hole pattern to make it easy to position on a swing arm. With the high protection ratings IP66 and NEMA 12 and 4x, the enclosure can be used in environments that require sanitary design.
Details
Benefits
Resources
Features
- Material: AISI 304L pre-grained stainless steel. Body: 1.5 mm. Door for AISI 304L: 1.5 mm / 2 mm for enclosures with a height or width of 600 mm or greater. Mounting plate: 2 mm galvanized steel.
- Body: Folded and seam welded, reinforcement plate mounted in the roof of the enclosure.
- Rear door: Corner formed in one piece. Surface mounted with 130° opening. Concealed AISI 304 stainless steel hinges with captive pin. Can be mounted to allow left hand or right hand opening. An injected polyurethane gasket ensures proper sealing.
- Lock: nVent HOFFMAN customized zamak double-bit 3 mm lock, with 90° movement and anti-vibration mechanism. Two locks for 600 mm high high enclosures.
- Protection: Corresponds with IP66 | TYPE 4X, 12 | IK 10.
- Finish: 400 pre-grained stainless steel.
- Delivery: Enclosure with door, plastic double-bit 3 mm key, and mounting accessories.
Specifications
Material
304 Stainless Steel; 316L Stainless steel
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.