ProLine Barrier Panels
Hover to magnify image or click to enlarge
ProLine Barrier Panels
Optional blank Barrier Panels are designed to be used as buffers between joined or ganged enclosure systems. When mounted to the enclosure, they maintain enclosure environmental integrity. EMC Barrier Panels are designed to be used as electrical buffers between joined or ganged enclosure systems.
Details
Resources
Features
- EMC Barrier Panels have a plated finish
Specifications
Thickness
1.52mm
Thickness
16ga
Color
Light Gray
Finish
Powder Coated
Color Code
RAL 7035
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.