Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
P2ALK_ProlineG2LevelerKit_m_sq.png Hover to magnify image or click to enlarge

ProLine G2 Leveler Kit

The Post-type Leveler Kit allows for height adjustment at the enclosure corners to account for uneven floors. Levelers thread into the frame corners, and can be used with a bottom-mounted Gland Plate or a 0-mm Solid Base; they may also be affixed to the corner blocks of the standard Plinth Base. Levelers are plated for indoor use, and are rated to 3000 lbs. (1361 kg).

Read more Read less Print This Page
Details

Features

Specifications

Finish Plated
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.