ProLine G2 Type 3R Hardware Kits
Hover to magnify image or click to enlarge
ProLine G2 Type 3R Hardware Kits
The ProLine G2 Type 3R Single and Double Bay Hardware Kits upgrade a Type 12 solution with components capable of withstanding a 3R environment. Components in the kit either have an advanced coating or are made from stainless steel to prevent corrosion. Specifically, the kit replaces the following items: lifting eyes and washers, base screws, rear cover screws and washers, rear cover brackets/screws and U-clips, door hinges/screws, and door latch catches/screws.
Details
Resources
Features
- The Side Cover Hardware Kit replaces the current hardware supplied with the Side Covers, one kit supports fixation of two Side Covers
- Note: to maintain 3R rating, hardware supplied with Side Covers must be replaced with Side Cover 3R Hardware Kit
- The screws present in 3R Kits are 18-8 stainless steel, mounting brackets have a thicker zinc-plating
Specifications
Finish
Mill
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.