Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
PG2_VentPlinth8X8; ProLine G2 Vented Plinth Base Cover; PHOTO RENDERING; CAD RENDERING; P2APBVC6; P2APBVC8; P2APBVC10; P2APBVC12; P2APBVC16; P2APBVC18; 36147; 36148; 36151; 36152; 36153; 36154 Hover to magnify image or click to enlarge

ProLine G2 Vented Plinth Base Cover

The Vented Plinth Base Covers replace the traditional solid plinth base covers that mount width-wise across the front and rear of the enclosure. Vented covers allow air to enter the enclosure from below, and are used in conjunction with the Vented Gland Plate.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.52mm
Thickness 16ga
Color Jet Black
Finish Powder Coated
Color Code RAL 9005
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.