ProLine Mobile Base
Hover to magnify image or click to enlarge
ProLine Mobile Base
Mobile Bases fit 600- and 800-mm wide frames. They extend beyond the front and rear of 600-mm cabinets to provide enhanced stability. Provides front extension only on 800-mm cabinets. The base fastens to the underside of the frame and provides integral mounting of furnished casters. The front and rear top surfaces of the base are trimmed with black rubber mats 3-mm thick.
Details
Resources
Features
- Casters and mounting hardware are furnished.
- Four non-locking casters provide a maximum load-bearing capacity of 1000 lb. (453.6 kg).
Specifications
Thickness
3.4mm
Thickness
10ga
Color
Jet Black
Finish
Powder Coated
Color Code
RAL 9005
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.