ProLine-PC Doors for Upper Front
Hover to magnify image or click to enlarge
ProLine-PC Doors for Upper Front
Doors fit on the upper front of the PC frame and are hinged on the left side. A 2-point latch system is operated by a Small Flush Bezel with tool-to-open insert located on the lower right side of the door. Other inserts and a Flush Swing Handle are also available. Noted sizes also available in stainless steel.
Details
Resources
Features
- Doors have foam-in-place gaskets and ground studs
- Small Flush Bezel with tool-to-open insert included; other handle options available
Specifications
Thickness
1.9mm
Thickness
14ga
Color
Light Gray
Finish
Powder Coated
Color Code
RAL 7035
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.