ProLine-PC Window Door for Upper and Lower Front
Hover to magnify image or click to enlarge
ProLine-PC Window Door for Upper and Lower Front
Window Doors include foam-in-place gaskets provided for door and window seals. Window is .25-in.-thick and available in clear safety glass or gray-tint polycarbonate. Doors are hinged on the left. Hidden hinges have retained hinge pins. Window door has a 2-point latch system and a Small Flush Bezel with tool-to-open insert. Other inserts and a Flush Swing Handle also are available.
Details
Resources
Features
- Window door has a 2-point latch system and a Small Flush Bezel with tool-to-open insert
- Seamless foam in place gasket
Specifications
Thickness
2.3mm
Thickness
11ga
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.