Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

VertTieDownReduceBktDet Product Photo Hover to magnify image or click to enlarge

ProLine Tie-Down Reducing Bracket

The ProLine Tie-Down Reducing Bracket provides a convenient tie down for vertical or horizontal cable management. It allows front-to-back cable pass through while supporting optional D-Rings and wire management spools. The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space. Please note the mounting hardware and 10 VELCRO® Cable Wraps included.

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.