ProLine Window Doors
Hover to magnify image or click to enlarge
ProLine Window Doors
Window Doors can be used on the front or rear of ProLine frames to provide viewing of electronic equipment. ProLine Window Doors are designed around a mild steel profile. They have 140-degree hidden hinges and a flush bezel latch that operates a 3-point latching mechanism (doors for 700-mm frames have 2-point latching). Doors have either a smoke-gray tinted polycarbonate or a clear safety glass window; 180-degree hinges are available (order separately).
Details
Resources
Features
- Install easily on front or rear of enclosure frame; can be hinged on left or right
- Have two grounding brackets
- Have a .25-in.-thick window that provides maximum protection and viewing area
- Have foam-in-place urethane gaskets for door and window to provide optimum sealing
Specifications
Thickness
1.9mm
Thickness
14ga
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.