Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
PurgeFamily Product Photo Hover to magnify image or click to enlarge

Purge and Pressurization Systems

Purge and Pressurization is a protection method used with Type 4, 4X and 12 (IP54 recommended minimum) enclosures. The enclosure is initially purged to remove any internal explosive gases or dust. Once this is accomplished, the enclosure is pressurized with a protective air or inert gas supply. This provides a positive internal enclosure pressure which keeps any external explosive gases or dust from entering the enclosure. The two methods of purge and pressurization offered are Leak Compensation and Continuous Flow.

Leak Compensation maintains positive pressure by compensating for losses. System consists of Control Unit and Relief Valve. Certification Type Y and Z models: • Flush (internal) or external mount models • Local visual alarm indicator and dry contact output for remote alarm • Typically recommended for enclosures with volume of 60 Ft3 or less. Certification Type X Model: • Provides power disconnect when pressurization is lost or not attained • Provides automatic purge process • External mount • Local visual alarm indicator and dry contact output for remote alarm • Typically recommended for enclosures with volume of 60 Ft3 or less.

Continuous Flow provides positive pressure via continuous protective air flow through the enclosure. System consists of Control Unit, Calibrated Outlet Orifice and Relief Valve. Certification Type Y and Z Models: • Flush (internal) or external mount models • Local visual alarm indicator and dry contact output for remote alarm • Typically recommended for enclosures with volume of 17 Ft3 or less

Read more Read less

Industry Standards

Type X

Ex [px] Ex [p]

IECEx SIR.0019X [Gb, Db]

Europe, ATEX Category 2 GD

Cert no Sira 14ATEX1045X

USA/Canada NFPA496 Cl I Div 1 Groups A, B, C & D

UL E466718

Type Y

Ex [py] Ex [p]

IECEx SIR.0019X [Gb, Db]

Europe, ATEX Category 2 GD

Cert no Sira 14ATEX1045X

North America Cl I Div 1 Groups A, B, C & D

For protecting Cl I Div 2 equipment

UL E466718

Type Z

Ex [pz] Ex [p]

IECEx SIR.0019X [Gc, Dc]

Europe, ATEX Category 3 GD

Cert no Sira 14ATEX1045X

North America Cl I Div 2 Groups A, B, C & D

UL E466718

Read more Read less Print This Page
Details
Features
Specifications
Finish Brushed
Material Stainless Steel 316L
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.