Quick-Release Hinge-Cover with Steel Panel
Hover to magnify image or click to enlarge
Quick-Release Hinge-Cover with Steel Panel
The cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformerrated watt-hour metering. This cabinet can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies. It offers the flexibility of mounting instrument current transformer vertically or horizontally.
Industry Standards
UL 414 Listed; Type 3R; File No. E240312
UL 50, 50E Listed; Type 3R; File No. E27525
cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525
NEMA Type 3R
IEC 60529, IP32
Details
Resources
Features
- Provisions for padlocking on draw-pull catch
- Welded hinge and pin for non-removable door
- Includes 12 gauge white painted steel panel
- Drip shield top and seam-free sides
- Includes optional handle kit
- Embossed mounting holes on back of enclosure
- Grounding provisions on door and body
- No knockouts
Specifications
Color Code
ANSI 61
Finish
Galvanized; Powder Coated
Color
Gray
Material
Mild Steel
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.