Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
TMSG-23 Product Photo Hover to magnify image or click to enlarge

Rack-Mountable Fan Package

For enclosure or 19-inch rack applications, the Blower Fan Package provides the maximum amount of cooling air in the least amount of space by utilizing 115 volt AC, 60/50 hertz, single-phase input power.

Engineered for 20,000 hours of continuous operation when properly powered.

Read more Read less

Industry Standards

UL Component Recognized; File No. E61997

EIA RS-310-D

CSA certified

(blower motor only)

Read more Read less Print This Page
Details
Features
Specifications
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.