Rack Mounting Angle L Style Type RP
Hover to magnify image or click to enlarge
Rack Mounting Angle L Style Type RP
Rack mounting angles L style Type RP are designed for Free-Stand Enclosures with mounting channel. A pair of full-length or half-length rack mounting angles are available for mounting 19-in. (483-mm) and 24-in. (610-mm) rack-mounted equipment.
Details
Resources
Features
- Type RP rack mounting angles have mounting holes tapped #10-32 thread and spaced per EIA 310-D standard
- Angles and mounting hardware are plated
- All mounting hardware is furnished
Specifications
Material
Mild Steel
Finish
Zinc Plated
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.