Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Single-Sided Solid Aluminum Shelf; ESHA19; 10247; PHOTO RENDERING; CAD RENDERING Hover to magnify image or click to enlarge

Single-Sided Solid Aluminum Shelf

The Single-Sided Solid Aluminum Shelf mounts in a cabinet or on a 19-inch open-frame rack, it can also be wall-mounted. Please note it is load rated for 100 lb. (45.4 kg).

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.