Spacer Kits, CVK
Hover to magnify image or click to enlarge
Spacer Kits, CVK
Easy to mount spacer kit which raises the enclosure's roof by 15 mm/50 mm allowing natural ventilation.
Details
Benefits
Resources
Accessories
Features
- Description: Provides ventilation by raising the enclosure's roof panel 15 mm (CVK15), 50 mm (CVK50).
- Material: Zinc plated steel.
- Pack quantity: 4 pieces with mounting accessories.
Specifications
Material
Mild Steel
Finish
Zinc Plated
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.