Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Split bottom plates stainless steel Hover to magnify image or click to enlarge

Split Bottom Plates Stainless Steel, CBPS

A split bottom plate offers a flexible cabling solution and eliminates the need for individual cable glands. The protection degree is maintained by using a separate gasket.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 0.06in
Thickness 1.5mm
Finish Brushed
Benefits
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.