Splitter Box Type 1
Hover to magnify image or click to enlarge
Splitter Box Type 1
Splitter Box, Type 1 splits feeder circuit conductors into multiple branch circuit conductors and comes with pre-installed terminal blocks for three- and four-wire power distribution systems.
Industry Standards
CSA C22.2 No. 76, File No. 42184: Type 1
NEMA/EEMAC Type 1
IEC 60529, IP30
Details
Resources
Features
- Various numbers and sizes of combination knockouts are provided on all four sides: see Knockout Size and Spacing Table
- Hinged covers
- Mounting holes in back
- Includes single point ground lug
- Ground Splitter (ground bar) accessory available
Specifications
Color Code
ANSI 61
Color
Gray
Material
Mild Steel
Finish
Powder Coated
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.