Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

SplitterTrough Product Photo Hover to magnify image or click to enlarge

Splitter Trough Type 1

Splitter Trough, Type 1 splits feeder circuit conductors into multiple branch circuit conductors. It includes pre-installed terminal blocks for three- and four-wire power distribution systems.

Read more Read less

Industry Standards

CSA C22.2 No. 76, File No. 42184, Type 1

NEMA/EEMAC Type 1 IEC 60529, IP30

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.