Sun Shade, SSW
Hover to magnify image or click to enlarge
Sun Shade, SSW
nVent HOFFMAN Sun Shade is designed to provide reliable protection for your industrial enclosure’s HMI screen. Built to withstand harsh environments, it effectively blocks direct sunlight, reducing glare and maintaining screen visibility. With a robust design, it upholds ratings up to 4x, ensuring durability and long-lasting performance. Easy to install and tailored for a variety of industrial applications, this sun shade safeguards your HMI screen, enhancing its lifespan and performance in demanding conditions. Perfect for any environment where exposure to direct sunlight or extreme temperatures is a concern.
Industry Standards
IP66
UL 508A Listed
Maintains Enclosures rating up to TYPE 4X
Details
Resources
Features
- Maximized Screen Visibility: Effectively blocks direct sunlight, reducing glare to maintain optimal HMI screen visibility.
- Designed to uphold up to IP 4X ratings, ensuring it can handle demanding conditions.
- Built to withstand harsh industrial environments, ensuring long-lasting performance.
- Safeguards your HMI screen, keeping it free from damage caused by the elements.
- Robust design ensures protection without compromising on the durability or performance of your enclosure.
- Keeps screens readable and functional in challenging environmental conditions.
- Simple to install, making it a hassle-free addition to your industrial enclosure.
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.