Swivel for Pedestal
Hover to magnify image or click to enlarge
Swivel for Pedestal
A swivel mechanism provides an easy way to rotate an HMI enclosure to a convenient operating position. It is designed for use between the bottom of an HMI enclosure and a pedestal. The swivel is low-profile and has a large center opening in addition to a large, wobble-free bearing surface. Swivel mechanism can be locked in any position for safe operation.
Details
Resources
Features
- Swivel allows 350-degree maximum rotation
- Hardware and gasket to attach enclosure are included
- ASWV88 has integral stops at 30-degree increments between 60 degrees and 180 degrees of rotation
- Do not use the swivel between an overhead support and an enclosure
Specifications
Material
Aluminum
Finish
Anodized
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.