Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Lay-In NEMA Type 12 Wireway Tee Fitting—Top Opening; 18170; F22LTA; 18180; F22LTC; 18400; F44LTA; 18410; F44LTC; 18640; F66LTA; 18650; F66LTC; 19290; F88LTA; 19300; F88LTC; 18850; F126LTA Hover to magnify image or click to enlarge

Tee Fitting Top Opening Lay-in Hinged Cover

Lay-in Hinged Cover Tee Fitting with Top Opening is used when the covers of all three branches of the wireway run are open along the same side. Tee Fittings are finished with paint over plated surfaces.

Read more Read less

Industry Standards

Certified by Canadian Standards Association.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Finish Galvanized; Powder Coated
Color Gray
Material Mild Steel
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.