Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Feed-Through NEMA Type 12 Wireway Telescope Fitting; 14120; F22WA; 14310; F44WA; 15490; F44WASS; 14520; F66WA; 15630; F66WASS; 14730; F88WA Hover to magnify image or click to enlarge

Telescope Fitting Feed-Through

Feed-Through Telescope Fittings are for adjusting wireway length without cutting or welding. Length is easily adjustable from 1.50 in. to 13.50 in. (343 mm). Connects to other wireway sections and fittings and protects wires and cables against dust in a broad range of industrial applications.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.